High Performance Built-in-Monitor Color Vision System
Using a new Shade-Scale processing technique, the CV-701 camera inspection system is able to solve applications that were previously difficult or impossible with conventional monochromatic binary, color binary or monochromatic gray-scale systems.
Blue LED lights are now available. The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications.
The LJ-G Series accurately measures the surface profile of targets in X and Z directions.
The height, width or gap on a surface profile can be measured using 28 measurement modes.
Laser displacement sensors need speed, accuracy and the capability to provide excellent performance in any application. By aiming for the world’s best in every aspect, the LK-G5000 is built with the latest cutting-edge technology.
Surface scanning laser displacement meter. Z-axis scanning for accuracy and resolution. X-axis scanning for stability. Transparents targets are not a problem.
Laser displacement sensors with 1-μm resolution and 30-micron diameter beam spot. Features a KEYENCE custom CCD and patented LFTC measuring technology.
The intelligent I-Series consists of a high-accuracy sensor lineup that realizes low-cost high performance with only the most advanced functions for on-site operations.
High-speed laser scan micrometer operates with up to 4 sets of sensor heads and a single controller. Provides sub micron measurements at production line speeds.
A CCD laser micrometer with a visible, semiconductor laser beam and a 5000-element CCD array, provides 5-µm resolution for today's high-speed production lines.
With the totally new image dimension measuring system, users simply need to place and press for automatic part processing.
By eliminating the need for adjustment of an XY stage, this new measuring method defies conventional logic.
It is now possible for anyone to measure quickly, accurately, and easily without the conventional worry of variations in results.
We are proud to introduce the VHX-1000: a Digital Microscope that not only integrates advanced functionality into a streamlined, all-in-one unit, but truly launches microscopy into the next generation.
Digital microscope with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more.
Digital microscope with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more.
All the functions you need have been loaded into the compact VHX-500F. You can perform observation, recording, and measurement with this single instrument.
The easiest way to perform ultra-precision advanced analysis. The VK-9700 combines the convenience of an optical microscope, SEM and roughness gauge analyses features
Capable of high-speed motion recording of up to 24,000 fps. This enables accurate filming of highspeed motion which conventional microscopes cannot capture.